Catalog navigation
CAD模型选择
可提供的产品: 76
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 2101 - Tkn 12,5 kNm – 450 kNm
Bill of material
RS-21-1-Z-2101-000-A-0-N-C(12.516016040)
ARTICLENUMBER
Product key
CNSORDERNO
Size
INTERES
Level of interest
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
TYP
Stiffness
TKN
Norminal Torque
kNm
TKMAX1
Max. Torque 1
kNm
TKMAX2
Max. Torque 2
kNm
TMAX
Max. Torque Range
kNm
TKW
Perm. Vibratory Torque
kNm
PKV50
Perm. Power Loss
kW
NKMAX
Perm. Rotational Speed
1/min
DKA
Permissible axial shaft offset
mm
DKR
Permissible radial shaft offset
mm
CRDYN
Radial Stiffness
kN/mm
CTDYN
Dynamic Torsional Stiffness
kNm/rad
PSI
Relative Damping
D1
Maximum diameter of the clutch (output side)
mm
L1
Installation Length of the Coupling
mm
L1STANDARD
Installation Length of the Coupling
mm
D14
Centering on flywheel connection for the element, connecting ring for flywheel
mm
D15
Bolt circle diameter for fixing screws to the flywheel
mm
D16
Bore diameter for D15
mm
T
Pitch for connecting bolts
32
D3MIN
Diameter of the pilot hole in the hub (output side)
mm
D3MAX
Maximum swing the finished bore in the hub (output side)
mm
D3
Bore diameter Coupling hub (output side)
mm
输入参数值: D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
D3INFO
Note Bore (output side)
D3TOL
Tolerance for the bore of the clutch hub (output side)
L2
Length of hub (output side)
mm
输入参数值: L2
Length of hub (output side)
mm
cm
inch
ft
PFBTOL
Fitting tolerance (output side)
PFBSB
Keyway according to DIN (output side)
PFB
Groove width for groove to DIN (output side)
mm
PFH
Groove height for groove to DIN (output side)
mm
PASSUNGSART
Type of fit of the groove (output side)
PFHTOL
Tolerance of the feather key height (output side)
0.3 mm
SINFO
Security Passport (output side)
J1
Mass Moment of Inertia
kgm^2
J2
Mass Moment of Inertia
kgm^2
J3
Mass Moment of Inertia
kgm^2
M1
Weight
kg
M2
Weight
kg
M3
Weight
kg
S1
distance to center of gravity
mm
S2
distance to center of gravity
mm
S3
distance to center of gravity
mm
预览
3D
尺寸标注
2D