Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Vulkan
Description
Series 2201 - Tkn 12,5 kNm – 16 kNm
Bill of material
RR-19-2-Z-2201-000-A-0-N-C(12.515017536)
ARTICLENUMBER
Product key
RR-19-2-Z-2201-000-A-0-N-C
CNSORDERNO
Size
G 192Z
INTERES
Level of interest
Please select
general research
concrete project
Request
AN
Order number
TN
Equipment Torque
kNm
INFO1
Technical Specifications
PDF Info
INFO2
Explanations of Technical Data
PDF Info
GR
Dimension Group
G 1920
TYP
Stiffness
Z
TKN
Norminal Torque
12.5
kNm
TKMAX1
Max. Torque 1
16.0
kNm
TKMAX2
Max. Torque 2
56.5
kNm
TMAX
Max. Torque Range
19.0
kNm
TKW
Perm. Vibratory Torque
3.8
kNm
PKV50
Perm. Power Loss
0.76
kW
NKMAX
Perm. Rotational Speed
2750
1/min
DKA
Permissible axial shaft offset
4.0
mm
DKR
Permissible radial shaft offset
10.0
mm
CRDYN
Radial Stiffness
1.3
kN/mm
CTDYN
Dynamic Torsional Stiffness
40
kNm/rad
PSI
Relative Damping
0.90
D1
Maximum diameter of the clutch (output side)
595
mm
L1
Installation Length of the Coupling
347.0
mm
L1STANDARD
Installation Length of the Coupling
347
mm
D14
Centering on flywheel connection for the element, connecting ring for flywheel
585
mm
D15
Bolt circle diameter for fixing screws to the flywheel
558
mm
D16
Bore diameter for D15
13.5
mm
T
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
32
D3MIN
Diameter of the pilot hole in the hub (output side)
70
mm
D3MAX
Maximum swing the finished bore in the hub (output side)
150
mm
D3
Bore diameter Coupling hub (output side)
mm
D3INFO
Note Bore (output side)
Attention! D3 must be greater than 83
D3TOL
Tolerance for the bore of the clutch hub (output side)
H7
H6
JS6
JS7
J7
K6
K7
M7
N6
N7
P6
P7
R7
NSL2
Standard length of the hub (output side)
Yes
No
L2
length of hub (output side)
175.000
mm
L2INFO
Note Hub length (output side)
Standard length of the hub
PFBTOL
Fitting tolerance (output side)
P9
PFBSB
Keyway according to DIN (output side)
Yes
No
PFB
Groove width for groove to DIN (output side)
36.000
mm
PFH
Groove height for groove to DIN (output side)
8.4
mm
PASSUNGSART
Type of fit of the groove (output side)
Tight fit
Light fit
Sliding
Other
PFHTOL
Tolerance of the feather key height (output side)
0.3 mm
SINFO
Security Passport (output side)
Security OK
FAX1
Axial Reaction force
0.1 x ΔKa
J1
Mass Moment of Inertia
1.00
kgm^2
J2
Mass Moment of Inertia
1.30
kgm^2
J3
Mass Moment of Inertia
2.53
kgm^2
M1
Weight
23.70
kg
M2
Weight
26.00
kg
M3
Weight
77.84
kg
S1
Distance to center of gravity
27
mm
S2
Distance to center of gravity
266.00
mm
S3
Distance to center of gravity
151.87
mm
Previews
3D
Dimension
2D